(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Nozzle for Model FR-300

Part Number

Configured Part Number is shown.

Part Number
N50B-01
N50B-02
N50B-03
N50B-04
N50B-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Diameter
(mm)
Outer diameter
(mm)
Trusco code

366,000 IDR

1 Piece(s) 12 Day(s) 0.82.0868-8331

366,000 IDR

1 Piece(s) 12 Day(s) 1.02.0868-8332

366,000 IDR

1 Piece(s) 12 Day(s) 0.82.5868-8333

366,000 IDR

1 Piece(s) Quote 1.02.5868-8334

366,000 IDR

1 Piece(s) 12 Day(s) 1.63.0868-8336

Loading...

  1. 1

Basic Information

Compatible model FR-300 Weight(g) 5.25

Tech Support