(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Nozzle for Model 474/475/701/808

Part Number

Configured Part Number is shown.

Part Number
A1002
A1004
A1005
A1007
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (Inner Diameter x Outer Diameter)
(mm)
Trusco code

384,308 IDR

1 Piece(s) 12 Day(s) 0.8 x 1.8129-5128

384,308 IDR

1 Piece(s) 12 Day(s) 0.8 x 2.3129-5144

384,308 IDR

1 Piece(s) 12 Day(s) 1.0 x 2.5129-5152

384,308 IDR

1 Piece(s) 12 Day(s) 1.6 x 3.0129-5179

Loading...

  1. 1

Basic Information

Compatible model 474/475/701/808 Weight(g) 10

Tech Support