(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hot Air

Part Number

Configured Part Number is shown.

FR810B-81

Part Number
FR810B-81
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

15,392,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 160 Depth(mm) 220 Height(mm) 145
Power Supply(V) AC100 Power consumption(W) 700 Plug type 2-pole grounding type plug
Air volume(L/min) 5 to 115 Trusco code 819-9744 Weight(g) 1500

Please check the type/dimensions/specifications of the part FR810B-81 in the Hot Air series.

Tech Support