(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desolder Pump With Built-in Vacuum Pump "FM204-02", Replacement Nozzle

Part Number

Configured Part Number is shown.

Part Number
N1-06
N1-08
N1-10
N1-13
N1-16
N1-20
N1-L10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (Inner Diameter x Outer Diameter)
(mm)
Trusco code

1,437,693 IDR

1 Piece(s) 12 Day(s) 0.6 x 1.9400-3837

1,437,693 IDR

1 Piece(s) Quote 0.8 x 2.0400-3845

1,350,462 IDR

1 Piece(s) 12 Day(s) 1.0 x 2.2400-3853

1,350,462 IDR

1 Piece(s) 12 Day(s) 1.3 x 2.6400-3861

1,350,462 IDR

1 Piece(s) 12 Day(s) 1.6 x 3.0400-3870

1,350,462 IDR

1 Piece(s) 12 Day(s) 2.0 x 3.4400-3888

1,808,154 IDR

1 Piece(s) 12 Day(s) 1.0 x 2.3400-3896

Loading...

  1. 1

Basic Information

Weight(g) 20

Tech Support