(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Digital Temperature Adjustment Type Soldering Iron "FX951/FX952"

Part Number

Configured Part Number is shown.

FX952-51

Part Number
FX952-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,018,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 200 to 450 Power Supply(V) AC100 Power consumption(W) 140
Attached Iron tip None Width(mm) 113 Depth(mm) 206
Height(mm) 106 Cord length(m) 1.2 Trusco code 466-6011
Weight(kg) 2.6

Please check the type/dimensions/specifications of the part FX952-51 in the Small Digital Temperature Adjustment Type Soldering Iron "FX951/FX952" series.

Tech Support