(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Analog Temperature Adjustment Type Soldering Iron "FX950"

Part Number

Configured Part Number is shown.

FX950-01

Part Number
FX950-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,340,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 50 to 480 Power Supply(V) AC100 Power consumption(W) 75
Attached Iron tip None Width(mm) 80 Depth(mm) 138
Height(mm) 118 Cord length(m) 1.2 Trusco code 400-3829
Weight(kg) 1.2

Please check the type/dimensions/specifications of the part FX950-01 in the Small Analog Temperature Adjustment Type Soldering Iron "FX950" series.

Tech Support