(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Iron Tip for "FX100"

Part Number

Configured Part Number is shown.

Part Number
T31-01BC1
T31-01BC28
T31-01BL
T31-01D08
T31-01D16
T31-01D24
T31-01D52
T31-01I
T31-01IL
T31-01J02
T31-01JL02
T31-01JS02
T31-01KU
T31-01SBL
T31-01WD08
T31-02BC1
T31-02BC28
T31-02BL
T31-02D08
T31-02D16
T31-02D52
T31-02I
T31-02IL
T31-02JL02
T31-02JS02
T31-02KU
T31-02SBL
T31-02WD08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipIron tip name Iron tip temperature
(°C)
Trusco code Weight
(g)

387,539 IDR

1 Piece(s) 12 Day(s) 1BC type450751-70256.74

387,539 IDR

1 Piece(s) 12 Day(s) 2.8BC type450751-70337.95

387,539 IDR

1 Piece(s) 12 Day(s) BL type450751-70416.54

387,539 IDR

1 Piece(s) Quote 0.8D type450751-70506.55

387,539 IDR

1 Piece(s) 12 Day(s) 1.6D type450751-70686.75

387,539 IDR

1 Piece(s) 12 Day(s) 2.4D type450751-70766.85

387,539 IDR

1 Piece(s) 12 Day(s) 5.2D type450751-70847.35

387,539 IDR

1 Piece(s) Quote Type I450751-70926.74

387,539 IDR

1 Piece(s) 12 Day(s) IL type450751-71066.75

387,539 IDR

1 Piece(s) 12 Day(s) 0.2RSB type450751-71146.85

387,539 IDR

1 Piece(s) 12 Day(s) 0.2RLB type450751-71226.64

387,539 IDR

1 Piece(s) Quote 0.2RSSB type450751-71316.55

559,847 IDR

1 Piece(s) 12 Day(s) KU type450751-71497.45

387,539 IDR

1 Piece(s) 12 Day(s) SBL type450751-71576.45

387,539 IDR

1 Piece(s) 12 Day(s) 0.8WD type450751-71656.75

387,539 IDR

1 Piece(s) 12 Day(s) 1BC type400751-71736.73

387,539 IDR

1 Piece(s) 12 Day(s) 2.8BC type400751-71817.94

387,539 IDR

1 Piece(s) 12 Day(s) BL type400751-71906.53

387,539 IDR

1 Piece(s) Quote 0.8D type400751-72036.54

387,539 IDR

1 Piece(s) 12 Day(s) 1.6D type400751-72116.74

387,539 IDR

1 Piece(s) 12 Day(s) 5.2D type400751-72387.34

387,539 IDR

1 Piece(s) 12 Day(s) Type I400751-72466.73

387,539 IDR

1 Piece(s) 12 Day(s) IL type400751-72546.74

387,539 IDR

1 Piece(s) Quote 0.2RLB type400751-72626.64

387,539 IDR

1 Piece(s) 12 Day(s) 0.2RSB type400751-72716.54

559,847 IDR

1 Piece(s) 12 Day(s) KU type400751-72897.44

387,539 IDR

1 Piece(s) 12 Day(s) SBL type400751-72976.44

387,539 IDR

1 Piece(s) 12 Day(s) 0.8WD type400751-73016.74

Loading...

  1. 1

Basic Information

Compatible iron FX-100

Tech Support