(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Iron Tip for "FM2022"【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
T8-1001
T8-1002
T8-1003
T8-1004
T8-1005
T8-1006
T8-1007
T8-1008
T8-1009
T8-1010
T8-1011
T8-1012
T8-1013
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipIron tip name Trusco code Weight
(g)

1,437,693 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 0.5I type400-424820

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 0.5C type400-425620

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 1L type400-426440

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 2L type400-427222

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP6L type400-428120

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP8L type400-429920

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP10L type400-430220

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP13L type400-431120

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP16L type400-432924

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP20L type400-433720

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP25L type400-434520

1,917,077 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) SOP18L type400-435320

2,156,616 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 3L type400-436120

Loading...

  1. 1

Basic Information

Compatible iron FM-2022

Tech Support