(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Rework Station, Optional Iron Part

Part Number

Configured Part Number is shown.

FM2030-03

Part Number
FM2030-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,236,616 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 200 to 500 Power consumption(W) 140 Attached Iron tip None
Cord length(m) 1.3 Trusco code 400-3756 Weight(g) 700

Please check the type/dimensions/specifications of the part FM2030-03 in the Multi Rework Station, Optional Iron Part series.

Tech Support