(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Heat Capacity Soldering Iron "FX838"

Part Number

Configured Part Number is shown.

FX838-01

Part Number
FX838-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,310,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 200 to 500 Power Supply(V) AC100 Power consumption(W) 158
Attached Iron tip None Width(mm) 110 Depth(mm) 205
Height(mm) 110 Cord length(m) 1.2 Trusco code 400-3811
Weight(kg) 3.2

Please check the type/dimensions/specifications of the part FX838-01 in the High Heat Capacity Soldering Iron "FX838" series.

Tech Support