(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Car Dolly, Dedicated Stand

Part Number

Configured Part Number is shown.

BH1CD680STJP

 
Part Number
BH1CD680STJP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,748,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 252 Width(mm) 949 Depth(mm) 652
Trusco Code 130-9833 Mass(kg) 10.8 Material Steel

Please check the type/dimensions/specifications of the part BH1CD680STJP in the Car Dolly, Dedicated Stand series.

Tech Support