(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Winch "Super Til"

Part Number

Configured Part Number is shown.

3401040

Part Number
3401040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

15,111,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Maximum Capacity(t) 0.5 Width(mm) 510 Depth(mm) 105
Height(mm) 255 Wire Rope Length Work with One Pull Back and Forth with the Lever(mm) Approx. 60 Attached Specialized Wire Rope (diameter x length)(mm x m) 9.0 x 20
Wire Rope Breaking Strength(kN) 50.4 Trusco Code 321-0782 Weight(kg) 7.5
Material Important components of mechanical parts: Carbon steel, other: Steel

Please check the type/dimensions/specifications of the part 3401040 in the Winch "Super Til" series.

Tech Support