(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Protector

Part Number

Configured Part Number is shown.

WP-TC

Part Number
WP-TC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,555,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(m) 0.125 Width(mm) 57 Height(mm) 62
Inner width(mm) 57 Outer width(mm) 83 Material Aluminum alloy
Trusco code 114-2613 Weight(kg) 0.7

Please check the type/dimensions/specifications of the part WP-TC in the Wire Protector series.

Tech Support