(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cardboard Clip【4-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TDBC-4
TDBC-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Mass
(g)

93,846 IDR

4 Pieces Per Package

1 Pack(s) 8 Day(s) or more 103-972665

1,003,077 IDR

50 Pieces Per Package

1 Pack(s) 8 Day(s) or more 103-9727770

Loading...

  1. 1

Basic Information

Product Type Options for cardboard Width W(cm) 3.4 Height H(cm) 13.5
Color Details Blue Depth(mm) 18 Material Polypropylene (PP)

Tech Support