(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Mini Film

Part Number

Configured Part Number is shown.

ST-1015

Part Number
ST-1015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

85,128 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 100 Length(m) 150 Product Type Stretch film
Thickness(μm) 15 Color Transparent Tensile breaking strength(daN/cm²) 300
Paper tube inner diameter(inch) 1.5 Material Polyethylene (PE) Trusco code 828-0829
Weight(g) 260

Please check the type/dimensions/specifications of the part ST-1015 in the Stretch Mini Film series.

Tech Support