(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net-shaped Stretch Film

Part Number

Configured Part Number is shown.

FLEX NET

Part Number
FLEX NET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,060,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 500 Length(m) 300 Product Model Stretch Film
Color transparent Trusco Code 382-2753 Mass(g) 1800
Paper Core Inside Diameter(Inch) 3 Material Polyethylene (PE)

Please check the type/dimensions/specifications of the part FLEX NET in the Net-shaped Stretch Film series.

Tech Support