(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Film

Part Number

Configured Part Number is shown.

Part Number
S500X300TLB
S500X450TOR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Thickness
(μm)
Tensile breaking strength
(daN/cm²)
Trusco code Weight
(g)

480,616 IDR

1 Piece(s) 12 Day(s) 30016392363-15912300

573,693 IDR

1 Piece(s) 12 Day(s) 45012294363-16052500

Loading...

  1. 1

Basic Information

Width(mm) 500 Product Type Stretch film Color Transparent
Paper tube inner diameter(inch) 3 Material Polyethylene (PE)

Tech Support