(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretch Film

Part Number

Configured Part Number is shown.

Part Number
HR17-1.5-100X250
HR20-1.5-100X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(μm)
Tensile breaking strength
(daN/cm²)
Trusco Code Mass
(g)

160,911 IDR

12 Piece(s) 11 Day(s) or more 17310781-1365460

176,877 IDR

12 Piece(s) 8 Day(s) or more 20350781-1373530

Loading...

  1. 1

Basic Information

Width(mm) 100 Length(m) 250 Product Type Stretch film
Color Clear Paper Tube I.D.(Inch) 1.5 Material Polyethylene

Tech Support