(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Firm Adhesive Tape for Sheet Repairing

Part Number

Configured Part Number is shown.

Part Number
SH-PV1
SH-PV2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Details Type Trusco Code Mass
(g)

69,231 IDR

1 Piece(s) 12 Day(s) 0.2Sheet836-198715

1,598,462 IDR

1 Piece(s) 12 Day(s) 10Rolled sheet855-6047473

Loading...

  1. 1

Basic Information

Width(mm) 100 Thickness(mm) 0.17 Product Type Adhesive Tape
Color Details Clear Material Vinyl chloride, Adhesive: acrylic

Tech Support