(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adhesive Tape 102N Color

Part Number

Configured Part Number is shown.

102N5-50

Part Number
102N5-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

140,856 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 50 Length(m) 25 Thickness(mm) 0.3
Color White Type Product Type Adhesive Tape Adhesiveness 5.05 N/10mm
Tensile Strength 70.9 N/10mm Trusco Code 868-4134 Mass(g) 338

Please check the type/dimensions/specifications of the part 102N5-50 in the Adhesive Tape 102N Color series.

Tech Support