(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco Light

Part Number

Configured Part Number is shown.

Part Number
04555
04556
04560
04561
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWire diameter
(mm)
Thread length
(m)
Color Trusco Code Mass

132,308 IDR

1 Piece(s) 12 Day(s) 1170Fluorescent yellow828-4051140

132,308 IDR

1 Piece(s) 12 Day(s) 1.3110Fluorescent yellow828-4052127

128,924 IDR

1 Piece(s) 12 Day(s) 1170Fluorescent pink828-4053140

128,924 IDR

1 Piece(s) 12 Day(s) 1.3110Fluorescent pink828-4054127

Loading...

  1. 1

Basic Information

Material Polypropylene

Tech Support