(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ink Line Pit

Part Number

Configured Part Number is shown.

Part Number
09180
09181
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code

363,077 IDR

1 Piece(s) 12 Day(s) White819-8965

363,077 IDR

1 Piece(s) 12 Day(s) Red819-8966

Loading...

  1. 1

Basic Information

Wire diameter(mm) Approx. 0.6 Thread length(m) 11 Automatic wind-up length(m) 5.5
Main Body Overall Length(mm) 140 Ink Tank Maximum Capacity(mm) 6 Mass 123
Material Body: ABS

Tech Support