(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light String

Part Number

Configured Part Number is shown.

Part Number
04511
04512
04514
04515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWire diameter
(mm)
Thread length
(m)
Color Trusco Code Mass

124,615 IDR

1 Piece(s) 12 Day(s) 1145Fluorescent yellow828-3934117

121,231 IDR

1 Piece(s) 12 Day(s) 1.680Fluorescent yellow828-3935112

121,231 IDR

1 Piece(s) 12 Day(s) 1145Fluorescent pink828-3936117

121,231 IDR

1 Piece(s) 12 Day(s) 1.680Fluorescent pink828-3937112

Loading...

  1. 1

Basic Information

Material Polypropylene

Tech Support