(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quicks "QiX"

Part Number

Configured Part Number is shown.

02180

Part Number
02180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

433,846 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Silver Wire diameter(mm) 0.8 Thread length(m) 12
Capacity(g) 25 Main Body Overall Length(mm) 118 Trusco Code 837-0741
Mass 182 Material Body: Aluminum alloy, POM, Thread: Nylon

Please check the type/dimensions/specifications of the part 02180 in the Quicks "QiX" series.

Tech Support