(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stretchable String

Part Number

Configured Part Number is shown.

Part Number
01270
01275
01280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code

287,692 IDR

1 Piece(s) 12 Day(s) Fluorescent yellow828-3926

287,692 IDR

1 Piece(s) 12 Day(s) Fluorescent pink828-3927

287,692 IDR

1 Piece(s) 12 Day(s) Fluorescent green828-3928

Loading...

  1. 1

Basic Information

Wire diameter(mm) 3 Thread length(m) 30 Mass 375
Material Rubber, Polyester

Tech Support