(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sumisashi (Bamboo brush for marking), Carpenter Sumisashi

Part Number

Configured Part Number is shown.

02500

Part Number
02500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

669,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 223 Horizontal(mm) 14 Thickness(mm) 5
Trusco Code 787-8150 Mass 25 Material Cutting edge: Phosphor bronze, Body: Brass

Please check the type/dimensions/specifications of the part 02500 in the Sumisashi (Bamboo brush for marking), Carpenter Sumisashi series.

Tech Support