(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sumisashi (Bamboo brush for marking), Super Sumisashi【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

02510

Part Number
02510
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

377,847 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 233 Horizontal(mm) 16 Thickness(mm) 5
Trusco Code 787-8168 Mass 19 Material Cutting edge: Spring resin, Body: Plastic

Please check the type/dimensions/specifications of the part 02510 in the Sumisashi (Bamboo brush for marking), Super Sumisashi series.

Tech Support