(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ink Line Cotton

Part Number

Configured Part Number is shown.

Part Number
EVO-WATM
EVO-WATS
SUM6-WAT
SUM8-WAT
SUM10-WAT
SUM-HWAT
SUMV8-WAT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Compatible Mass
(g)

73,846 IDR

1 Piece(s) 8 Day(s) or more 796-4391PS-EVOX-M, PS-EVO-M, PS-EVO-MBK2

73,846 IDR

1 Piece(s) 8 Day(s) or more 796-4404PS-EVOX-S, PS-EVO-S, PS-EVO-SBK1

89,231 IDR

1 Piece(s) 8 Day(s) or more 796-8205PS-SUM6BM, PS-SUM6BMHI, PS-SUM6BMX, PS-SUM6GN, PS-SUM6GNHI, PS-SUM6GNX1

72,308 IDR

1 Piece(s) 8 Day(s) or more 828-8338PS-SUM8T-MR, PS-SUM8N-MB1.4

72,308 IDR

1 Piece(s) 8 Day(s) or more 828-8339PS-SUM6T-R / B / W, PS-SUM10N-R1.9

73,846 IDR

1 Piece(s) 8 Day(s) or more 796-8213PS-SUM-R, PS-SUM-B, PS-SUM-W3

55,385 IDR

1 Piece(s) 8 Day(s) or more 796-8221LL-SUMV8T-PA, LL-SUMV8T-Y, LL-SUMV8N-R, LL-SUMV8N-W1

Loading...

  1. 1

Basic Information

Material Cotton: Cellulose

Tech Support