(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Perfect Ink Line Gun

Part Number

Configured Part Number is shown.

PS-SUM10GNZ

Part Number
PS-SUM10GNZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,021,538 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Color Silver Thread diameter(mm) 0.6 Thread length(m) 15
Automatic wind-up length(m) 10 Total Length(mm) 200 Trusco Code 828-8353
Ink Tank Maximum Capacity(ml) 15 Mass(g) 170 Material Exterior: ABS resin, Thread: Nylon

Tech Support