(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adapter for Tripod

Part Number

Configured Part Number is shown.

ELV-ADP

Part Number
ELV-ADP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,101,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Horizontal(mm) 40 Height(mm) 83 Lenght(mm) 40
Trusco Code 825-2615 Mass(g) 220 Compatible Model GEEZA series, ZEROG series, ZEROB series, TERA series (excluding ML10N-KJC, ML10-KJC, ML10N-KYR, AXT-TY), ZERO series (excluding ZERO-TY)

Please check the type/dimensions/specifications of the part ELV-ADP in the Adapter for Tripod series.

Tech Support