(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GEEZA-KY (vertical line x 2, horizontal line x 1, ground marking point)

Part Number

Configured Part Number is shown.

Part Number
GZA-KY
GZA-KYSET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Supply Details Type Trusco Code Mass
(g)

45,100,000 IDR

1 Piece(s) Quote -Main Body Only761-7887980

49,972,308 IDR

1 Piece(s) Quote AA alkaline battery x 4 (included)Main Body + Receiver + Tripod761-79172910

Loading...

  1. 1

Basic Information

Accuracy ±1mm/7.5m Vertical(mm) 174 Horizontal(mm) 112
Automatic compensation range(°) ±2

Tech Support