(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LithiumIon Battery for GEEZA SENSOR

Part Number

Configured Part Number is shown.

LA-BAT7424

Part Number
LA-BAT7424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,166,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vertical(mm) 49 Horizontal(mm) 76 Trusco Code 829-1873
Mass(g) 120 Compatible Model GZASN-KJC/GZAS-KJC

Please check the type/dimensions/specifications of the part LA-BAT7424 in the LithiumIon Battery for GEEZA SENSOR series.

Tech Support