(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Receiver Holder

Part Number

Configured Part Number is shown.

LA-JHOLDER

Part Number
LA-JHOLDER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

324,615 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Vertical(mm) 59 Horizontal(mm) 153 Thickness(mm) 40
Trusco Code 825-2616 Mass(g) 120

Please check the type/dimensions/specifications of the part LA-JHOLDER in the Receiver Holder series.

Tech Support