(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ZERO G KYR (vertical line x 2, horizontal line x 1, ground marking point) (ZEROG-KY)

Part Number

Configured Part Number is shown.

ZEROG-KY

Part Number
ZEROG-KY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code Mass
(g)

21,287,692 IDR

1 Piece(s) 8 Day(s) or more Main Body Only827-71141000

Loading...

  1. 1

Basic Information

Accuracy Within ±1mm/7.5m Power Supply AA alkaline battery x 4 (included) Vertical(mm) 174
Horizontal(mm) 112 Automatic compensation range(°) ±2 Control method Magnet Damper method

Tech Support