(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Cleaning Smoke Filter "FA431", Subfilter for Square Nozzle【20 Pieces Per Package】

Part Number

Configured Part Number is shown.

A5036

Part Number
A5036
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

396,308 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width x Depth x Thickness(mm) 154 x 84 x 10 Compatible model FA-431 Trusco code 112-0422
Weight(g) 33.3

Please check the type/dimensions/specifications of the part A5036 in the Air Cleaning Smoke Filter "FA431", Subfilter for Square Nozzle series.

Tech Support