(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron Tip Cleaner

Part Number

Configured Part Number is shown.

Part Number
FT710-01
FT710-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible model Trusco code

3,250,000 IDR

1 Piece(s) Quote For T12, T11400-3799

3,250,000 IDR

1 Piece(s) Quote For T18, 900M, T14, T34400-3802

Loading...

  1. 1

Basic Information

Width(mm) 71 Depth(mm) 107 Height(mm) 77
Power consumption(W) 5 Weight(g) 450

Tech Support