(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Solder Bath

Part Number

Configured Part Number is shown.

FX300-01

Part Number
FX300-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,821,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 143 Depth(mm) 220 Height(mm) 100
Tank dimension (Width x Depth x Height)(mm) 50 x 50 x 42.2 Power Supply(V) AC100 Power consumption(W) 195
Trusco code 835-6872 Weight(kg) 1.7

Please check the type/dimensions/specifications of the part FX300-01 in the Small Solder Bath series.

Tech Support