(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SMD Hot Tweezer (mini type) "FM2023"

Part Number

Configured Part Number is shown.

FM2023-04

Part Number
FM2023-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,241,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 117 Power Supply(V) AC100 Power consumption(W) 140
Compatible model FM-203, FM-206 Trusco code 400-3730 Weight(g) 700

Please check the type/dimensions/specifications of the part FM2023-04 in the SMD Hot Tweezer (mini type) "FM2023" series.

Tech Support