(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tabletop Solder Smoke Filter "420-1"

Part Number

Configured Part Number is shown.

420-1

Part Number
420-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,732,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 252 Depth(mm) 175 Height(mm) 280
Power Supply(V) AC100 Power consumption(W) 31 Trusco code 129-5004
Weight(kg) 3.9

Please check the type/dimensions/specifications of the part 420-1 in the Tabletop Solder Smoke Filter "420-1" series.

Tech Support