(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tabletop Solder Smoke Filter "FA400-01" (Part Numbers)

Part Number

Configured Part Number is shown.

FA400-01

Part Number
FA400-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,785,846 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 166 Depth(mm) 113 Height(mm) 212
Power Supply(V) AC100 Trusco code 365-9259 Weight(g) 910

Please check the type/dimensions/specifications of the part FA400-01 in the Tabletop Solder Smoke Filter "FA400-01" series.

Tech Support