(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Cleaning Smoke Filter "FA430"

Part Number

Configured Part Number is shown.

FA430-01

Part Number
FA430-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

27,392,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 330 Depth(mm) 343 Height(mm) 366
Power Supply(V) AC100 Power consumption(W) 120 Trusco code 384-3998
Weight(kg) 7.5

Please check the type/dimensions/specifications of the part FA430-01 in the Air Cleaning Smoke Filter "FA430" series.

Tech Support