(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AUTO LINE LASER 100 (vertical line x 1, horizontal line x 1)

Part Number

Configured Part Number is shown.

ATL-100SA

Part Number
ATL-100SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,878,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Accuracy ± 1mm/7.5m Power 2 AA alkaline batteries Longitudinal(mm) 147
Automatic Correction Range(°) ± 3 ° Product Details AUTO LINE LASER 100 (vertical line x 1, horizontal line x 1) Light Source Visible light semiconductor laser
Width(mm) 87 Trusco Code 858-7639 Line Width Approx. 2mm / 5m
Control Method Magnetic Weight(kg) 2.45

Please check the type/dimensions/specifications of the part ATL-100SA in the AUTO LINE LASER 100 (vertical line x 1, horizontal line x 1) series.

Tech Support