(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floor Laser

Part Number

Configured Part Number is shown.

FL-1

Part Number
FL-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,558,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Power 3 AA alkaline batteries Longitudinal(mm) 98 Product Details Floor Laser
Light Source Visible semiconductor laser Light output 1mW or less Size(mm) 125 x 98 x 64
Width(mm) 125 Thickness(mm) 64 Trusco Code 128-7355
Weight(g) 340

Please check the type/dimensions/specifications of the part FL-1 in the Floor Laser series.

Tech Support