(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Adjuster

Part Number

Configured Part Number is shown.

SA100

Part Number
SA100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,802,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Longitudinal(mm) 51 Product Details Horizontal Adjuster Width(mm) 64
Thickness(mm) 54 Trusco Code 475-6509 Fastener(inch) 5/8
Weight(g) 215

Please check the type/dimensions/specifications of the part SA100 in the Horizontal Adjuster series.

Tech Support