(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Cross Tripod (Part Numbers)

Part Number

Configured Part Number is shown.

LEC4M

Part Number
LEC4M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,434,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Details Laser Cross Tripod Height(mm) 1750 Reduced length to total length(mm) 655 to 1745
Trusco Code 128-8883 Fastener(inch) 5/8 Weight(kg) 1.3

Please check the type/dimensions/specifications of the part LEC4M in the Laser Cross Tripod series.

Tech Support