(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Real Green Laser "96RG", Main Body Only

Part Number

Configured Part Number is shown.

ATL-96RG

Part Number
ATL-96RG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

33,761,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Accuracy ± 1mm/10m Power Lithium ion rechargeable battery, alkaline battery, AC power supply Longitudinal(mm) 202
Automatic Correction Range(°) ± 2.5 ° Selection Options Main Body Only Product Details Real Green Laser "96RG", Main Body Only
Light Source Line 520nm (green), Ground ink 650nm (red) Width(mm) 122 Trusco Code 114-1700
Control Method Magnetic braking method Weight(kg) 1.1

Please check the type/dimensions/specifications of the part ATL-96RG in the Real Green Laser "96RG", Main Body Only series.

Tech Support