(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Real Green Laser "D1RG", Main Body Only

Part Number

Configured Part Number is shown.

ATL-D1RG

Part Number
ATL-D1RG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,332,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Accuracy ± 1mm/10m Power AA alkaline battery x 4 (included), AC adapter (included) Longitudinal(mm) 188
Automatic Correction Range(°) ± 3 ° Selection Options Main Body Only Product Details Real Green Laser "D1RG", Main Body Only
Width(mm) 112 Trusco Code 835-5080 Weight(kg) 1.3

Please check the type/dimensions/specifications of the part ATL-D1RG in the Real Green Laser "D1RG", Main Body Only series.

Tech Support