(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Real Green Laser "D1RG", Main Body + Receiver + Tripod

Part Number

Configured Part Number is shown.

ATL-D1RGRSA

Part Number
ATL-D1RGRSA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

20,932,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Accuracy ± 1mm/10m Power AA alkaline battery x 4 (included), AC adapter (included) Longitudinal(mm) 188
Automatic Correction Range(°) ± 3 ° Selection Options Main Body + Receiver + Tripod Product Details Real Green Laser "D1RG", Main Body Only + Receiver + Tripod
Width(mm) 112 Trusco Code 828-0761 Weight(kg) 2.62

Please check the type/dimensions/specifications of the part ATL-D1RGRSA in the Real Green Laser "D1RG", Main Body + Receiver + Tripod series.

Tech Support