(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Real Green Laser 100RG (vertical line x 1, horizontal line x 1)

Part Number

Configured Part Number is shown.

Part Number
ATL-100RG
ATL-100RGSA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelection Options Trusco Code Weight
(kg)

8,778,462 IDR

1 Piece(s) Quote Main Body Only835-50810.69

10,129,231 IDR

1 Piece(s) Quote Main Body + Tripod835-50822.72

Loading...

  1. 1

Basic Information

Accuracy ± 1mm/7.5m Power AA alkaline battery x 2 (included) Longitudinal(mm) 150
Automatic Correction Range(°) ± 3 ° Product Details Real Green Laser 100RG (vertical line x 1, horizontal line x 1) Width(mm) 80
Line Width Approx. 2mm / 5m

Tech Support