(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Real Green Laser 100RG (vertical line x 1, horizontal line x 1), Receiver

Part Number

Configured Part Number is shown.

LRV-4GD

Part Number
LRV-4GD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,090,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Longitudinal(mm) 140 Selection Options Receiver Product Details Real Green Laser 100RG (vertical line x 1, horizontal line x 1), Receiver
Width(mm) 68 Thickness(mm) 26 Trusco Code 114-1581
Weight(g) 170

Please check the type/dimensions/specifications of the part LRV-4GD in the Real Green Laser 100RG (vertical line x 1, horizontal line x 1), Receiver series.

Tech Support